Carbon Rack Hardware

CRA60001

$48.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: M6 cage nut and screw hardware kit
  • Compatibility: EIA-310 square hole racks
Overview

Product Overview

The CRA60001 M6 cage nut and screw hardware kit allows users to install rack mount equipment in standard EIA-310 square hole rack angles. Each kit includes (50) each M6 cage nuts, screws, and cup washers.

Product Features
What's In The Box

(50) Pack M6 Cage Nut and Screw Kit, Screws, Cup Washers, Cage Nuts

Specifications
Expand All
Output
USB Charge Port No
Physical
Color Black
QTY per kit 50
Dimensions
Physical Dimensions – (WxHxD) (cm) 1.19 x 1.19 x 1.8 (cm)
Physical Dimensions – (WxHxD) (in) 0.47 x 0.47 x 0.71 (in)
Physical Dimensions – (WxHxD) (mm) 12 x 12 x 18 (mm)
Physical Weight (kg) 0.44
Physical Weight (lb) 0.97
Dimensions – Shipping
Shipping – Weight (kg) 5.78
Shipping – Weight (lb) 12.75
Shipping Dimensions – (WxHxD) (cm) 10.16 x 4.45 x 10.16 (cm)
Shipping Dimensions – (WxHxD) (in) 4.0 x 1.75 x 4.0 (in)
Shipping Dimensions – (WxHxD) (mm) 101.6 x 44.45 x 101.6 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Downloads

CRA60001

140 KB
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
 Model Description MSRP
 CRA60003 Caster Kit $120.00
 CRA60001 Rack Hardware Kit $48.00
 CRA60002 Rack Hardware Kit $99.00
 CRA60004 Stabilizer Plate $86.00