Extended Battery Modules

BP48V75ART2U

DISCONTINUED
  • Output: 48V/45A
  • Recharge time: 8 hours
  • Battery type & quantity: 12V/9AH (8)
  • Weight: 67 lbs.
  • Form factor: Rack/Tower
  • Hot swappable: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower BP48V75ART2U rack/tower convertible Extended Battery Module (EBM), which extends battery runtimes during power outages, is designed for select UPS systems: Smart App Sinewave (PR1000LCDRTXL2Ua, PR1500LCDRTXL2U, PR2200LCDRTXL2U, PR3000LCDRT2U, and PR3000LCDRTXL2U*) and Smart App Intelligent LCD (OR1500LCDRTXL2U and OR2200LCDRTXL2U). This EBM takes 2U of rack space and can be installed in a rack or tower configuration to match the UPS form factor. The BP48V75ART2U typically has a UPS charging time of eight hours. It comes with a three-year warranty.

*The BP48V75ART2U is compatible with the current PR3000LCDRTXL2U standard with a black and white LCD. The PR3000LCDRTXL2U, standard with a blue and white LCD, uses the BPL48V75ART2U battery pack.

Product Features
  • Extended Battery Module
    Expands runtime and quickly restores full backup power with Fast Charge Technology.
  • Smart Battery Management
    Uses a three-cycle charging mode that improves battery life and reduces generated heat.
  • Hot-Swappable Batteries
    Can be replaced without powering down vital equipment.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

Battery Pack, (2) Mounting Brackets, (12) M5 x 10 Bracket Mounting Screws (Include two spares), (5) M5 x 12 Screws/ 5 Washers (Include one spare for each), (2) Rackmount Handles, (5) M4 x 8 Rackmount Handle Screws (Include one spare), (1) Expansion Piece for Metal Plate, (4) Rubber Buffer, (4) M4 x 8 Rubber Buffer Screws, (7) Screw Hole Dust Covers (Include two spares), Rackmount Rails (1 set-left and right side), (18) M5 x 12 Rackmount Rail Screws (Include two spares), 1 ft Power Cord (IEC-320 C14/IEC-320 C13), (2) M3 x 6 Battery Connector Screws, 10 ft Power Cord (NEMA 5-15P/IEC-320 C13), User Manual, Registration Card

WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Voltage 48V
Amperage 75A
Battery
Battery Type Sealed Lead-Acid
Battery Size 12V/9Ah
Hot-Swappable Yes
Battery Quantity 8
User Replaceable Yes
Typical Recharge Time 8 hours
Replacement Battery BB Battery – HR9-12
Physical
Rack Size 2U
Dimensions – W×H×D (in) 17.25 × 3.5 × 19.5 inches
Weight (lbs) 67.0 lbs
Environmental
Operating Temperature 32 – 95 °F (0 – 35 °C)
Operating Humidity 0 – 90% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Certifications
Safety UL1778
cUL 107.1
FCC DOC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Downloads

BP48V75ART2U

85 KB

BP48V75ART2U

2.38 MB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Battery VoltageUPS Models MSRP
 BP192VL2U01 192 VDCOL8KRTHD, OL10KRTHD $1,890.00
 BP48VP2U02 48 VDCPR1000LCDRTXL2UA, PR1500LCDRTXL2U, PR1500RTXL2U, PR1500RTXL2UC, PR1500RTXL2UCN, PR2000RTXL2U, PR2000RTXL2UC, PR2000RTXL2UCN, PR2200LCDRTXL2U, PR2200RTXL2U, PR2200RTXL2UC, PR2200RTXL2UCN, PR3000LCDRTXL $799.00
 BP72V60ART2U 72 VDCOL2200RXL2U, OL2200RTXL2UN, OL3000RTXL2U, OL3000RTXL2UN, OL3000RTXL2UHV, OL3000RTXL2UHVN $1,229.00
 BP36V60ART2U 36 VDCOL1000RTXL2U, OL1000RTXL2UN, OL1500RTXL2U, OL1500RTXL2UN $959.00
 BP240VL3U01 240 VDCOL6KRT OL6KRTF OL6KRTMB OL6KRTMBTF OL6KRTHW OL8KRT OL8KRTF OL8KRTMB OL8KRTMBTF OL8KRTHW OL10KRT OL10KRTF OL10KRTMB OL10KRTMBTF OL10KRTHW $1,864.00
 BP48VP2U03 48 VDCPR2200RTXL2UAN, PR3000RTXL2UAN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, PR2200RTXL2UACN, PR3000RTXL2UACN $1,199.95
 BP144VL2U01 144 VDCOL5KRTHD, OL6KRTHD $1,649.00
 BP48VP2U01 48 VDCPR750LCDRTXL2U, PR750RTXL2U, PR1000LCDRTXL2U, PR1000RTXL2U, PR1500LCDRTXL2UA, PR750RTXL2UC, PR1000RTXL2UC $699.00
 BPL48V75ART2U 48 VDCPR5000LCDRTXL5U $1,140.00
Runtime