Product Overview
The P6WUC15 Surge Protector Wall-tap with USB safeguards common home and office devices, such as computers and electronics, by absorbing spikes in energy caused by storms and electrical power surges. It provides 1800 joules of protection, has 6 surge-protected outlets, and a wall tap plug. One USB-A port (2.4 Amps) and one USB-C port (15W) charge mobile devices including smartphones, digital cameras, and others. The P6WUC15 also features Protected and Grounded LED status indicators, and an impact-resistant casing.
The P6WUC15 also features metal oxide varistor (MOV) technology. This surge protector wall-tap comes with a 1 Year Limited Warranty and a Connected Equipment Guarantee.
Product Features
- Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
- EMI/RFI Noise Filter Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
- Metal Oxide Varistor (MOV) Technology Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
- USB Charge Ports Rapidly charge and power USB devices such as tablets (including iPad), smartphones, and other mobile devices.
- Impact-Resistant Casing Ensures maximum durability and prolongs the life of the model.
- Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
- 1 Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
What's In The Box
6 Outlet Wall Tap Surge Protector with USB
WARNING
This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.