Product Overview
The CyberPower PDU30MHVT16FNET, a 16-outlet (front), 2U rackmount monitored power distribution unit (PDU), provides 200-240V 30A output. It distributes power to 12 IEC-320 C13, 4 IEC-320 C19 receptacles from a single NEMA L6-30P plug with unfiltered electrical pass-through. Power status can be monitored over the network, using the CyberPower Management Console and the RJ45 Ethernet port for network connection, or locally using the LCD. The PDU30MHVT16FNET comes with a three-year limited warranty that covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
Product Features
- Power Distribution
Delivers AC power to servers, equipment, and connected devices via a power distribution unit. - Switch-Free Design
Safeguards against accidental power shutdown. - CyberPower Management Console
Built into Monitored PDUs, a CyberPower Management Console is a hardware interface. It monitors the incoming power and power draw from the PDU, sends notifications based on the power status, and logs events. - Remote and Local Monitoring
Enables offsite and onsite tracking of PDU vitals. - Automatic Event Notifications
Provide immediate updates about power events via email, SMS text, or SNMP traps. - Upgradeable Firmware
Downloadable improvements (firmware updates) to programs that run the PDU. - Digital Display
Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information. - Network-Grade Plugs and Outlets
Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices. - Long Input Power Cord
Reaches distant power sources, allowing the PDU to be placed where it’s needed. - Twist Lock Plug
Secures an outlet by twisting and locking into place to prevent accidental disconnection. - Cord Retention Tray
Secures power cords, keeping them organized and accessible. Helps cords stay plugged in. - Configurable Mounting Brackets
Allow for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount). - Durable Metal Housing
Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product. - Three-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box
PDU, (2) Mounting Brackets, (10) Flat Head M4 x 8 Bracket Mounting Screws, (2) Cord Retention Trays, (20) Cable Ties, (10) M3 x 6 Cord Retention Tray Mounting Screws, (6) M5 x 12 Screws, (6) Washers, (1) RJ45/DB9 Serial Port Connection Cable, User Manual, Registration Card, CD, (8) M3 x 4 Screws, (24) Power Cord Retention Cable Clips, (24) Cable Ties
WARNING