Product Overview
The CyberPower PDU20SW8FNET, an 8-outlet (front), 1U rackmount switched power distribution unit (PDU), provides 120V 20A output. It distributes power to 8 NEMA 5-20R receptacles from a single NEMA 5-20P plug with unfiltered electrical pass-through. The switched outlet receptacles can be managed individually or collectively over the network, using the CyberPower Management Console, a web browser, and the RJ45 Ethernet port for network connection, or locally by using the LCD controls.
Additional features of the MP1051SSW combo pack include EMI/RFI noise filters, metal oxide varistor (MOV) technology, surge protection LED indicators, impact-resistant casing and keyhole slots for easy mounting (strips only). All three surge suppressors come with a Limited Lifetime Warranty and a $75,000 Connected Equipment Guarantee.
Product Features
- Power Distribution
Delivers AC power to servers, equipment, and connected devices via a power distribution unit. - Switch-Free Design
Safeguards against accidental power shutdown. - Switchable Outlets
Provides local and remote control for individual and multiple outlets. Local control: turn on/turn off outlets and disable unused outlets. Remote control: restart outlets and devices, turn on/turn off, schedule power on/off sequencing, and disable unused outlets. - CyberPower Management Console
Built into Switched PDUs, a CyberPower Management Console is a hardware interface. Users can remotely switch individual PDU outlets or circuits on and off, either immediately or on a schedule, in order to power cycle connected equipment. It monitors the incoming power and power draw from the PDU, sends notifications based on the power status, and logs events. - Remote and Local Monitoring
The user is able to track PDU vitals both offsite and onsite. It also provides control to turn on/off individual outlets or circuits. - Automatic Event Notifications
Provide immediate updates about power events via email, SMS text, or SNMP traps. - Upgradeable Firmware
Downloadable improvements (firmware updates) to programs that run the PDU. - Digital Display
Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information. - Network-Grade Plugs and Outlets
Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices. - Long Input Power Cord
Reaches distant power sources, allowing the PDU to be placed where it’s needed. - Cord Retention Tray
Secures power cords, keeping them organized and accessible. Helps cords stay plugged in. - Configurable Mounting Brackets
Allow for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount). - Durable Metal Housing
Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product. - Three-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box
PDU, (4) Mounting Brackets (2 short and 2 long), (10) Flat Head M4 x 8 Bracket Mounting Screws, Cord Retention tray, (10) Cable Ties, (6) M3 x 6 Cord Retention Tray Mounting Screws, (6) M5 x 12 Screws, (6) Washers, RJ45/DB9 Serial Port Connection Cable, User Manual, Registration Card, CD
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.