Product Overview
The CyberPower PDU15MHVIEC12AT, a 12-outlet (rear) 1U rackmount metered auto transfer switch (ATS) power distribution unit (PDU), provides 200-240V 15A output. The PDU distributes unfiltered electrical pass-through to 12 IEC-320 C13 receptacles from redundant IEC-320 C14 plugs. Dual power cords can be plugged into separate power sources to provide redundancy to single-corded connected equipment. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation. The PDU will switch back to the primary power source when incoming power becomes stable. The current draw for connected equipment is displayed in amps on the front LCD for real-time load monitoring.
Designed for datacenters and other electrically demanding applications, the PDU15MHVIEC12AT has rugged, industrial-grade metal housing and a 10-foot AC power cord. It can be mounted either horizontally or vertically. The PDU15MHVIEC12AT comes with a cord retention tray and is UL and CSA certified by ETL. A three-year limited warranty covers the PDU for three years and connected equipment for as long as you own the product.
Product Features
- Power Distribution
Delivers AC power to servers, equipment, and connected devices via a power distribution unit. - Automatic Transfer Switch
Dual power cords (A & B) provide redundant power sources to devices with single power supplies and can be plugged into separate compatible sources* to ensure continuous access. Users select the preferred source as the primary input. CyberPower Smart App Online and Sinewave series UPS are highly recommended for use as the power source.
*Note: Only sine wave AC power sources are compatible with this ATS PDU. Simulated sine wave AC power sources are NOT compatible. - LCD Screen
Provides real-time meter status for current (amperes), input and output voltages, power consumptions (kilowatts), and hardware/firmware versions. - Upgradeable Hardware & LCD Firmware
Are updatable to the latest versions by using the serial communication port and included cable. - Serial Communication Port & Cable
Used to update/upgrade the hardware and LCD firmware. - SNMP/HTTP Card Slot
Accepts an RMCARD205, providing remote monitoring, reporting, and event notifications, via Email, SMS Text, or SNMP Trap. - Protocol Support
With installation of an RMCARD205 (sold separately), the metered ATS PDU provides protocol support for PowerPanel Business Edition, HTTP, TCP/IP, UDP, DHCP, and SNMP including SNMPv3, IPv4, IPv6, NTP, SMTP protocols. - Network-Grade Plugs and Outlets
Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices. - Rackmounting Brackets
Allow for 1U horizontal rack installation. - Cord Retention Tray
Secures power cords, keeping them organized and accessible. Helps cords stay plugged in. - Three-Year Limited Warranty
Covers the PDU for three years and connected equipment for as long as you own the product. See warranty for details.
Typical Applications
Compatible Products
What's In The Box
ATS PDU, (2) Mounting Brackets, (24) M4 x 8 Bracket Mounting Screws, (6) M5 x 12 Rack Mounting Screws, (6) Washers, Cord Retention Tray, (2) M3 x 4 Cord Retention Tray Mounting Screws, (21) Cable Ties, RJ45/DB9 Serial Port Connection Cable, User Manual, Registration Card, (3) IEC Socket Power Cord Stands, (22) M3 x 4 Screws, (2) 10 ft Power Cord (IEC-320 C13/C14), (21) Power Cord Retention Cable Clips, (21) Cable Ties (IEC Type ATS)
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.