Product Overview
The CyberPower Essential Surge Protector CSB7012 offers vital surge protection for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges from reaching your electronic equipment. The CSB7012 provides 1500 joules of protection, 7 outlets, a 12 ft. power cord.
Features of the CSB7012 include automatic shutdown, metal oxide varistor (MOV) technology, an EMI/RFI noise filter, keyhole mounting slots, and impact-resistant casing. This surge suppressor comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.
Product Features
- Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - Automatic Shutdown
Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal. - EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality. - Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor. - Keyhole Slots
Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way. - Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
What's In The Box
7 Outlet Surge Protector with 12 ft cord
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.