Firewire Cables

CP-FW44-6SV

DISCONTINUED
  • Color: Silver
  • Length: 6 feet (1.8 meters)
  • Contacts: Gold-plated copper
  • Snagless booted connectors: Yes
  • Transmission rate: Up to 400 Mbps
  • Compatible with: Mac® & PC computers; FireWire devices
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower CP-FW44-6SV Firewire® cable (6 feet/1.8 meters, 4-pin to 4-pin, 400 Mbps) connects Firewire® digital, video, and audio devices; external drives; or other other self-powered devices. Its 24k gold-plated copper contacts provide excellent conductivity for accurate high-speed (up to 400 Mbps) transmission of multimedia data.

The CP-FW44-6SV cable offers plug-and-play technology and exceeds the latest IEEE 1394 standards for reducing electromagnetic/radio frequency interference (EMI/RFI). Molded construction relieves internal stress at the termination point and provides flex relief at the cable exit. The CP-FW44-6SV comes with a Limited Lifetime Warranty.

The CP-FW44-6SV cable offers plug-and-play technology and exceeds the latest IEEE 1394 standards for reducing electromagnetic/radio frequency interference (EMI/RFI). Molded construction relieves internal stress at the termination point and provides flex relief at the cable exit. The CP-FW44-6SV comes with a Limited Lifetime Warranty.

Product Features
  • High Speed Data Transmission
    Ensures accurate, high-speed data transmission with the 400 Mbps data transfer rate and RJ45 male-to-male connectors.
  • Snagless Molded Boot Covers
    Protect the plug from damage during installation.
  • Molded Strain-Relief Construction
    Relieve internal stress at the termination point and flex relief at the cable exit.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Specifications
Expand All
Cable Specifications
Type Firewire
Contacts Gold Plated
Length 6′
Color Gray
End A – Type Firewire 4 pin
End B – Type Firewire 4 pin
End A – Connector Molded
End B – Connector Molded
Packaging Plastic Bag
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty Lifetime
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model TypeConnectorCord LengthColorTransfer Rate MSRP