USB Chargers

CPTDC2U1DCRC1

$12.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Power source: DC, USB
  • USB output: 2.1 Amp
  • Ports: 2 USB, 1 DC
  • Plug type: DC plug
  • Overload: Protected
  • LED indicator: Power
  • Warranty: 1 year
Overview

Product Overview

The CyberPower CPTDC2U1DCRC1 USB Charger plugs into your vehicle's 12V DC power outlet, providing two USB charge ports (2.1 Amp shared) and an Auto DC port to simultaneously operate multiple devices. Use the two USB ports to charge and power mobile devices, personal electronics, and other equipment—including tablets, smartphones, MP3 players, and digital cameras. Use the DC port for a device that has an Auto DC plug, such as a portable GPS unit. This compact charger ensures easy portability and convenient use while you travel. The CPTDC2U1DCRC1 also features LED indicators and comes with a one-year limited warranty.

Product Features
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Auto DC Port
    Powers a device that has an Auto DC plug, such as a portable GPS unit.
  • Compact Design
    Ensures the charger fits neatly in a briefcase, backpack, or luggage for easy use and convenient portability.
  • LED Indicators
    Provide information about power status.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is [are] known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Voltage 10.5Vdc – 15.5Vdc
Current 10A max
Plug Type 12Vdc Auto Power Port
Output
USB Charge 5Vdc @ 2.1A (2.1A shared)
Outlet Type 12Vdc Auto (Cigarette)
DC Power Outlet 10.5Vdc – 15.5Vdc
Indicators
LED Power
Physical
Dimensions (W×H×D) (in) 4.4 x 1.96 x 1.1
Weight (lbs) 0.121
USB Charging Ports
Number of USB Charging Ports 2
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
Downloads

CPTDC2U1DCRC1

294 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Plug TypeUSB PortsUSB OutputDC Ports MSRP