Product Overview
The Power Inverter CPS160SU-DC from CyberPower converts your vehicle's DC outlet to AC wall power to rapidly charge and operate a portable DVD player, laptop computer, digital camera, small power tool, or any mobile device that uses up to 160 watts of power. The CPS160SU-DC features an AC outlet, DC outlet, and a 2.1 Amp USB power port. It provides surge protection and automatic shutdown to safeguard connected devices. A two-year limited warranty comes with the CPS160SU-DC.
Product Features
- Sensitive Electronics Safety Features
Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions. - Surge Protection
Safeguards electronics against power fluctuations from vehicle startup and shutdown. - Automatic Shutdown
Prevents your battery from draining. - USB Charge Port
Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - AC Power Outlet
Allows the user to plug in a laptop computer, portable DVD player, or other small accessories. - DC Power Outlet
Powers a portable GPS unit or other DC devices. - Two-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
Typical Applications
WARNING
This product can expose you to chemicals including Bisphenol A (BPA), which is [are] known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.