Product Overview
The CyberPower CPH430PW USB SuperSpeed 3.0 USB Hub with 4 USB ports provides high speed plug-and-play expansion for 4 USB connected devices using the latest USB 3.0 data transmission speeds of up to 5 Gbit/s (ten times faster than USB 2.0). The CPH430PW charges and operates multiple USB 3.0 / 2.0 / 1.1 devices, including smartphones, digital cameras, and flash drives. The 3.6-Amp AC power adapter ensures sufficient power for attached peripherals. With the included suction cup, this compact hub can be mounted on almost any smooth surface.
The CPH430PW is backwards compatible with computers and peripherals that use USB 2.0 data transfer speeds. It is fully tested and compatible with computers with Microsoft® Windows 8 32/64, Windows 7 32/64, Vista 32/64, XP 32/64 and Mac OS X 10.4 or later. The CPH430PW is backed by a Limited Lifetime Warranty.
Product Features
- Quick Data Transfer
Handles up to 5 Gbit/s for transferring data. - USB Power Ports
Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. Use up to four USB ports to work with various USB 3.0, 2.0, and 1.1 devices. - Dedicated Port
Links the hub to your computer or laptop and provides power through the other four ports for connected USB devices. - USB Cable
Connects the hub to your laptop or computer and features a USB 3.0 MicroB port input to provide data transmission speeds of up to 5 Gbit/s. - Suction Cup
Attaches the hub to almost any smooth surface, such as a desk or laptop case. - AC Power Adapter
Provides additional power for connected USB devices and can be used to operate the hub. - LED Power Indicator
Glows blue when the hub is on. - Compact Design
Ensures the hub uses minimal space and is easy to move. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
WARNING
This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.