Product Overview
The CyberPower CPUAC600 Universal Power Adapter functions as a replacement AC adapter or a substitute for batteries in portable radios, smartphones, MIDI equipment, electronic gaming systems, and home office equipment which use up to 600mA of power. Features include a folding AC plug, voltage selector, power cord (5 ft.), and a set of seven adapter tips compatible with many electronics. The CPUAC600 comes with a one-year limited warranty.
Product Features
- Folding AC Plug
Uses a wall outlet to power connected devices. - Durable Power Cord
Lets you place devices up to five feet away from the adapter. - Adapter Tips
Connect to various devices and equipment. The set has seven different types of adapter tips.
• 5.5 mm x 2.50 mm (white)
• 5.5 mm x 2.10 mm (blue)
• 5.5 mm x 1.50 mm (black)
• 4.0 mm x 1.70 mm (yellow)
• 3.5 mm x 1.35 mm (red)
• 3.0 mm x 1.00 mm (black)
• 2.5 mm x 0.75 mm (yellow) - Voltage Selector
Supports multiple voltages: 3V, 4.5V, 6V, 7.5V, 9V, and 12V. - Compact Design
Ensures the power adapter fits neatly in a briefcase, backpack, or luggage for convenient portability. - One-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.