Product Overview
Designed for use with an Indoor CyberShield™ FTTx System, the Extended Battery Pack CS20A-EBP supplies 12 VDC to the 12V XBP port on the battery backup model. The CS20A-EBP houses a replaceable sealed lead-acid battery and comes with a three-year warranty.
Product Features
- User Replaceable Batteries
Can be changed by a technician when needed without replacing the entire model. - Three-Year Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
Typical Applications
What's In The Box
UPS System, User Manual, Power Cord
WARNING
This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.