Intelligent LCD PDU Firmware 1.3.2 Released

November 9, 2023 by CyberPower

CyberPower has released an update to our Intelligent LCD PDUs Firmware. Please read on for feature improvement details and a quick link to download the v1.3.2 update.

Intelligent LCD PDU Firmware Version 1.3.2 (US Release Date: 11/17/2023)

 

New Features

  • Adds support for a Host Name setting
  • Provides support for downloading Diagnostic Information from the PDU
  • New support for Outlet User access to a Guest PDU in daisy chain
  • Adds support for Outlet User/Viewer login via hyper terminal and console service
  • Updated with Accessory/Environment sensor related commands in Command Line Interface (CLI)
  • Provides support for Accessory information on PowerPanel Business (PPB)
  • Add support for PDU Hardware version v1.2

Features Improvements

  • Displays passwords with asterisks ‘*’ when users log in with Hyper Terminal and Telnet
  • Supports IPv6 in the NTP and Syslog server setting
  • Adds support domain name setting on Radius/LDAP Server IP
  • Displays passwords with asterisks ‘*’ in the password setting fields in SNMPv3, SMTP, and Account webpage

Fixes

  • Resolves an issue with the PDU freezing after the software, NESSUS, detects and scans the PDU
  • Repairs an issue that enables the Save and Restore Configuration function to operate correctly when using the Power Device Network Utility 2 (PDNU2) utility to upload a file
  • Fixes an intermittent issue when pinging the PDU while accessing the PDU HTTPS Server at the same time
  • Updated to allow LDAP to work when the User Name and password lengths are more than 97 characters
  • Resolves an issue where the Mail Subjects sent from event notification in Chinese are displayed incorrectly
  • Repairs a problem where the IP addresses-related events in show in Chinese are displayed incorrectly
  • Fixes an intermittent issue with the SNMP OID not getting information after sending the outlet event via trap multiple times
  • Corrects an issue with the outlet selection being incorrect when adding outlet user on Command Line Interface (CLI)
  • Resolves an issue where low threshold of temperature setting for environment sensor is 33°F instead of 32°F on the configuration webpage
  • Fixes an issue where humidity is incorrectly recorded 0% on a condition of 100% RH with ENVIROSENSOR
  • Repairs an issue with the Accessory status webpage when the character length in setting fields (name, location, and contact) is too long
  • Corrects an issue with the reset function on the syslog webpage not working
  • Resolves an issue when the Event logs outlet user name contains special character ‘$’
  • Fixes an error where the Device load is incorrectly recorded as 0 on the PDU status records webpage
  • Solves an issue where the incorrect value is responded to from SNMP OID as follows:
    • envir2ContactModuleNumber
    • sysObjectID

Questions? Contact Tech Support Monday through Friday from 7am– 6pm cst.

Download link and release notes are available here:

https://wp-dev.cyberpowersystems.com/product/software/firmware/lcd-pdu-firmware-v132/