Capacity: 2200 VA / 1650 W
Topology: Line Interactive
Waveform: Sine Wave

Step-down transformer: 6,000 VA / 6,000 W
Output: 120 V, 208 V, 50/60 Hz
Power conversion: 208 V from utility, UPS, or generator to 120 V output

Step-down transformer: 10,000 VA / 10,000 W
Output: 120 V, 208 V, 50/60 Hz
Power conversion: 208 V from utility, UPS, or generator to 120 V output

Capacity: 1000 VA / 900 W
Topology: Line Interactive
Waveform: Sine Wave

Capacity: 6,000 VA / 5,400 W
Output Power Factor (PF): 0.9
Topology: Double-Conversion

UPS Capacity: 1500 VA / 900 W
Sump Pump Capacity: Up to 1/2 HP
Topology: Line Interactive

Hot-swappable: Yes
Form Factor: Rack/Tower/Stack
Smart Battery Management: Yes

Hot-swappable: Yes
Form Factor: Rack/Tower/Stack
Smart Battery Management: Yes

Capacity: 1500 VA / 900 W
Topology: Line Interactive
Waveform: Simulated Sine Wave