• Type of UPS

  • On-Battery Waveform

  • Form Factors

  • Output VA

  • Output Watts

MBS175D5B
MBS175D5B

Amperage: 175 A
Breaker Type: Input/Output
Number of Poles: 3

View Product
OL10KRTHD
OL10KRTHD

Capacity: 10,000 VA / 10,000 W
High Density: 4U Size
Power Factor (PF): 1

View Product
OL5KRTHD
OL5KRTHD

Capacity: 5000 VA / 5000 W
High Density: 2U Size
Power Factor (PF): 1

View Product
OL5KRTHDL
OL5KRTHDL

Capacity: 5000 VA / 5000 W
High Density: 3U Size
Power Factor (PF): 1

View Product
OL5KSTF
OL5KSTF

Step-down transformer: 5,000 VA / 5,000 W
Output: 120 V, 50/60 Hz
Power conversion: 208 V from utility, UPS, or generator to 120 V output

View Product
OL6KRTHD
OL6KRTHD

Capacity: 6000 VA / 6000 W
High Density: 2U Size
Power Factor (PF): 1

View Product
OL6KRTHDL
OL6KRTHDL

Capacity: 6000 VA / 6000 W
High Density: 3U Size
Power Factor (PF): 1

View Product
OL8KRTHD
OL8KRTHD

Capacity: 8000 VA / 8000 W
High Density: 4U Size
Power Factor (PF): 1

View Product
PARLCARD306
PARLCARD306

Cable Type: Parallel UPS expansion and redundancy cable
Warranty: 1 Year

View Product
PR1000RT2UC
PR1000RT2UC

Capacity: 1000 VA / 1000 W
Topology: Line Interactive
Waveform: Sine Wave

View Product
PR1000RT2UCN
PR1000RT2UCN

Capacity: 1000 VA / 1000 W
Topology: Line Interactive
Waveform: Sine Wave

View Product
PR1000RTXL2UC
PR1000RTXL2UC

Capacity: 1000 VA / 1000 W
Topology: Line Interactive
Waveform: Sine Wave

View Product