Not recommended.

Questions?
Talk to a specialist
1.877.297.6937
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
—FAQs
1.877.297.6937
Not recommended.
This feature cuts power to connected equipment when the surge protector can no longer provide protection – keeping your electronics safe.
No, it’s designed for 125V.
Yes.
Yes. There is an on/off switch that can be used turn the light off.
Yes. There is a switch that can be used to select the color of your choice by pressing the button once when the color comes up. You can turn the light off by pressing the button twice.
There is a photosensor that will turn on the night light once the room reaches a certain level of darkness. It will turn off once the light in the room comes back.
Visit our Advisory Notice post regarding Section 508 here. For additional information or questions on Section 508 for CyberPower products, please contact us at 877.297.6937 or na.sales@cyberpower.com
Outdoor design provides outdoor mounting and durable, weather-proof casing to protect an FTTx/Telecom unit.
Proposition 65 (Prop 65) mandates that the Governor of California maintain and publish a list of chemicals known to cause cancer, birth defects, and/or other reproductive harm. The list, which is updated annually, includes approximately 900 chemicals found in many everyday items. The purpose of Prop 65 is to inform the public about…
Indoor design provides durable casing to protect an FTTx/Telecom unit.
Problems: 1. No AC output – Red LED lit. 2. No AC output – Green LED not lit. 3. Motorized power tool will not operate.
Explore product guides, manuals, publications, and more
Learn more about warranties and register your product
A-to-Z definition guide for common CyberPower phrases and terms
© 2025 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.