Hardware

DOORSENSOR

$48.11 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: Magnetic door switch
  • Notifications: Yes, via RMCARD and ENVIROSENSOR
  • Hardware: Included
  • Warranty: 5 years
Overview

Product Overview

The CyberPower DOORSENSOR monitors Carbon™ Rack Enclosure door access and notifies users when a door has been opened or closed. It requires a CyberPower RMCARD205 or RMCARD305 network interface card and ENVIROSENSOR (all sold separately). The DOORSENSOR is covered by a 5-year limited warranty.

Note: The CyberPower DOORSENSOR is also compatible with third-party contact closure monitoring systems.

Product Features
  • Magnetic sensor
What's In The Box

Magnetic Door Switch, Installation Hardware

WARNING

Specifications
Expand All
Input
Cord Length 10 ft (3.0 m)
Max. Sensor Gap 0.25 in
Output
USB Charge Port No
Physical
Color Gray
Switch/Magnet Dimensions (HxWxD in.) 0.3 x 1.32 x 0.51 in
Dimensions
Physical Weight (kg) 0.05
Physical Weight (lb) 0.11
Dimensions – Shipping
Shipping – Weight (kg) 9.36
Shipping – Weight (lb) 20.63
Shipping Dimensions – (WxHxD) (cm) 3.0 x 10.95 x 17.15 (cm)
Shipping Dimensions – (WxHxD) (in) 1.18 x 4.31 x 6.75 (in)
Shipping Dimensions – (WxHxD) (mm) 29.97 x 109.47 x 171.45 (mm)
Environmental
Operating Temperature -40 – 140 °F (-40 – 60 °C)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Downloads

DOORSENSOR Datasheet

408.3KB

DOORSENSOR User Manual

1.2MB

DOORSENSOR Warranty Statement

179.5KB
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
 Model Description MSRP
Runtime