Product Overview
The CyberPower Environmental Sensor (ENVIROSENSOR) provides for UPS monitoring and management. Its four input contact closures allow users to monitor up to four other connected devices such as door alarms, security switches, and security systems. For real-time temperature and humidity readings of a datacenter, IT closet, or other critical environment, combine the ENVIROSENSOR with a CyberPower Remote Management Card (RMCARD205 or RMCARD305), sold separately. Administrators can define temperature parameters in Fahrenheit or Celsius, and rising temperatures will prompt the RMCARD to send a predefined notification. The ENVIROSENSOR comes with a three-year warranty.
Product Features
- Security Monitoring
Input contact closures provide options for monitoring door alarms, security switches, and other security devices. - RMCARD/Environmental Sensor Compatibility
Ensures coordination of information between the CyberPower Environmental Sensor (ENVIROSENSOR) and the RMCARD205/RMCARD305 - Three-Year Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box
Environmental Sensor, Hook and Loop Tape, User Manual, M3 x 20 Flat Head Screw with Plastic Nylon Anchor, CAT5 RJ45 Ethernet Cable (10 feet/3.05 m)
WARNING
This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.