Showing 1–12 of 18 results

PDU Product Selector
›We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
The CyberPower Switched Metered-by-Outlet PDUs combine network-grade power distribution with outlet-level monitoring and remote outlet control for advanced energy management. Monitor the power consumption of individual outlets in real-time over the network, or locally using the PDU’s interactive digital display. Outlets can be switched on and off remotely for unscheduled reboots, load shedding, controlled power-cycling and more. Mitigate risk with power event notifications via email and SMS text. Other features of the Switched MBO PDUs include, SNMP network interface, durable metal housing, and a versatile horizontal/vertical rack mount design. Downloadable firmware updates can be applied via USB that provide improvements to programs that run the PDU. Each Switched MBO PDU also includes a Three-Year Limited Warranty.
Showing 1–12 of 18 results
© 2025 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.